Skip to main content
Renesas Electronics Corporation
Order Now

Overview

Description

The μPD720202 is a Renesas' third-generation Universal Serial Bus 3.0 host controller that complies with Universal Serial Bus 3.0 specification, and Intel’s eXtensible Host Controller Interface (xHCI). This device reduces power consumption and offers a small package footprint, making it ideal for designers who wish to add the USB 3.0 interface to mobile computing devices such as laptops and notebook computers. The μPD720202 supports up to two USB 3.0 SuperSpeed ports and uses a PCI Express® Gen 2 system interface bus, allowing system designers to easily add up to two SuperSpeed ports to systems containing the PCI Express bus interface. When connected to USB 3.0-compliant peripherals, the μPD720202 can transfer information at clock speeds of up to 5Gbps.

The RTKA720202DE0000BU (previously named ET-D720202-0014) 2-Port USB 3.0 Add-in Card uses the µPD720202K8-701 USB 3.0 host controller. This plug-and-play card expands two USB 3.0 ports from a PC’s PCIe interface. No specific driver is required for a common OS.

Features

  • Compliant with Universal Serial Bus 3.0 Specification Revision 1.0
    • Supports the following speed data rates: Low-Speed (1.5Mbps), Full-Speed (12Mbps), Hi-Speed (480Mbps), SuperSpeed (5Gbps)
    • μPD720202 supports up to 2 downstream ports for all speeds
    • Supports all USB-compliant data transfer types as follows: Control, Bulk, Interrupt, and Isochronous transfer
  • Compliant with Intel’s eXtensible Host Controller Interface (xHCI) Specification Revision 1.0
    • Supports USB debugging capability on all SuperSpeed ports
  • Compliant with PCI Express Base Specification Revision 2.0
  • Supports Latency Tolerance Reporting ECN of PCI Express Specification
  • Supports PCI Bus Power Management Interface Specification Revision 1.2
    • Supports USB Remote Wakeup function through PEWAKEB pin
  • Supports Serial Peripheral Interface (SPI) type ROM for firmware
  • VBUS control
    • Individual overcurrent detection
    • Individual power control
  • Power supply
    • 3.3V/3.3V AUX power supply
    • 12V power supply (optional)
    • Power regulator for 5V from 12V input, 5V from 3.3V input, 3.3V from 5V input, and 1.05V from 3.3V input
  • System clock: 24MHz crystal

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

  1. UPD720202 decoupling capacitors

    Hello I'm looking for information regarding the recommended decoupling capacitors for the power supply pins (VDD33, AVDD33, and VDD10) for the UDP720202. I have searched the datasheet and hardware manual but was unable to find this information. Any help would be greatly appreciated.

    Sep 21, 2026
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?