Features
- Input offset voltage ±2mV (Typ.)
- Input bias current 30pA (Typ.)
- Slew rate 13V/μs (Typ.)
- Zero cross frequency 3MHz (Typ.)
- Built-in phase correction circuit
- Built-in output short circuit protection circuit
- 8-pin plastic SOP package
Description
The μPC822, 4072 low noise general-purpose J-FET input operational amplifier is ideal for application circuits such as filters and active filters.
Parameters
Attributes | Value |
---|---|
Channels (#) | 2 |
Temp. Range (°C) | -40 to +85, -40 to +85°C |
Bandwidth (MHz) | 3 |
Offset Voltage (Max) (mV) | 10 |
IBIAS (nA) | 0.03 |
CMRR (dB) | 90 |
Rail-to-Rail Input | No |
Rail-to-Rail Output | No |
Common Mode Input Voltage Range (V) | 5 - 16 |
IS per Amp (mA) | 4 |
Single Supply Voltage Range (V) | 5 - 16 |
Slew Rate (V/µs) | 13 |
VS (Min) (V) | 5 |
VS (Max) (V) | 16 |
Topology [Rail 1] | - |
Enable | - |
Input Offset Voltage Vio (Max) (mV (±)) | 10 |
Supply Current Icc/Idd (Max) (mA) | 4 |
Qualification Level | Standard |
Simulation Model Available | SPICE |
Applied Filters:
Loading