Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage: ±0.5 mV (TYP.)
  • Input Offset Current :±5 nA (TYP.)
  • Input Bias Current: 60 nA (TYP.)
  • Slew Rate: 2.8 V/µs (TYP.)
  • Output Current: over 25 mA
  • Built-In Phase Compensation Circuit
  • Standard Dual Op-Amp terminal connection (pin compatible)

Description

The μPC259 and 4560 are dual operational amplifier with a built-in phase compensation circuit. The electrical characteristics are equivalent to the μPC258 and 4558, and can flow a large amount of output current. In addition, the slew rate is about 2. 8 times of the μPC258, 4558. Therefore, applications such as active filters, audio amplifiers and VCOs can be realized with a simple circuit configuration. Depending on the operating ambient temperature, µPC259 is suitable for communication application while µPC4560 is suitable for general-purpose usage.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +85, -40 to +85°C
Bandwidth (MHz)3
Offset Voltage (Max) (mV)6
IBIAS (nA)60
CMRR (dB)100
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)4 - 16
Single Supply Voltage Range (V)4 - 16
Slew Rate (V/µs)2.8
VS (Min) (V)4
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))6
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.480.65
SOP5.2 x 4.4 x 1.880.65

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.

Applied Filters: