ISL9001AIRBZ-T Packaging Info

Active

Title Information
Product Number: ISL9001AIRBZ-T
Pkg. Name:L8.2X3
Pkg. Previous Code:LQA
Pkg. Code: LQA
Lead Count: 8
Length: 2 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details