Overview

Description

This Renesas AC servo solution integrates motor control and EtherCAT design to support high-speed and high-precision motor control through synchronizing time-sensitive industrial Ethernet communications. This solution is composed of three blocks: system control, power drive and motor encoder, which are physically isolated while maintaining a high degree of interconnect. By utilizing the high-performance RZ/T2L, RZ/T2M or RZ/N2L microprocessor, this monolithic solution design outperforms traditional two-chip platforms on performance and cost.

System Benefits:

  • Customers can easily implement motor control using the CiA 402 drive profile via EtherCAT and referring to this solution board.
  • 2-in-1 chip design, removes additional FPGA, optimized solution cost
  • Renesas offers over 50% of this solution's BOM, alleviating delivery concerns in sourcing from multiple vendors

Applications

Applications

  • AC servo
  • Industrial networks
  • Remote I/O
  • Robotic elbow control

News & Blog Posts

Image
Lab on the Cloud

Lab on the Cloud

Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.

AC Servo Solution

This solution is a reference kit that enables easy initial evaluation and advanced development of motor control systems with high voltage 220V AC servo motor.