Skip to main content

Features

  • Single supply: 1.8V to 5.5V
  • Two-wire serial interface (I²C serial bus)
  • Clock frequency: 400kHz
  • Power dissipation: Standby: 2.0μA (max) Active (Read): 1.0mA (max) Active (Write): 3.0mA (max)
  • Automatic page write: 16-byte/page
  • Write cycle time: 5ms
  • Endurance: 1,000k or more Cycles at 25°C
  • Data retention: 100 or more Years at 25°C
  • Small size packages: SOP 8-pin, TSSOP 8-pin
  • Shipping tape and reel TSSOP 8-pin: 3,000 IC/reel SOP 8-pin: 2,500 IC/reel
  • Temperature range: −40°C to +85°C
  • Lead-free products. (#U0, #S0)
  • Halogen-free products. (#U0)

Description

The R1EX24xxx series are two-wire serial interface EEPROM (Electrically Erasable and Programmable ROM). They realize high-speed, low-power consumption, and a high level of reliability by employing advanced MONOS memory technology and the CMOS process, and low-voltage circuitry technology. They also have a 16-byte page programming function to make their write operation faster.

Application Block Diagrams

AC Servo block diagram integrates motor control with EtherCAT design and utilizes a high-performance MPU.
AC Servo
This AC servo system offers cost-effective and high-speed motor control with EtherCAT design.
9-axis industrial motor control block diagram features an MPU with dual Arm Cortex-R52 and quad Arm Cortex-A55 cores and supports major industrial Ethernet protocols.
9-Axis Industrial Motor Control with Ethernet
High-precision and efficient 9-axis motor control designed for robotics and industrial applications.
Gigabit Industrial Ethernet SoM Block Diagram
Industrial Gigabit Ethernet System-on-Module
Industrial Gigabit Ethernet SoM enables fast data transmission and easy integration for efficient industry use.
Industrial motor control system block diagram features an MPU and MCU for mutual monitoring, power supply ICs, and delta-sigma modulators.
Motor Control System with Industrial Network and Functional Safety
This motor control system integrates MPU and MCU for efficient industrial motor control and networking.
Wireless Electronic Gaming Table Block Diagram
Wireless Electronic Gaming Table
Flexible Wi-Fi 6 system offers 3000Mbps, 4x4 MIMO, dual-band support, and seamless integration features.
Wi-Fi Connected Retail Scale Block Diagram
Wi-Fi Connected Retail Scale
Wi-Fi 6 retail scale offers fast transactions, stable connections, compact design, and efficient power use.
Automated optical inspection block diagram utilizes a powerful MPU and M.2 Type E Wi-Fi/Bluetooth module featuring 4x4 MIMO antenna.
Automated Optical Inspection (AOI)
Powerful MPU with DRP-AI and Wi-Fi 6 support for high-speed, low-latency AOI systems.
High Throughput Wi-Fi 6 Router Block Diagram
High Throughput Wi-Fi 6 Router
Achieve seamless, high-speed connectivity with an advanced Wi-Fi 6 router powered by Renesas.
Industrial Ether Connectable IoT Sensor Hub Block Diagram
Industrial Ether Connectable IoT Sensor Hub
Renesas IoT sensor hub supports diverse Ethernet protocols, cutting BOM and PCB size for efficiency.
Mass Flow Controller with EtherCAT & CAN Connectivity Block Diagram
Mass Flow Controller with EtherCAT & CAN Connectivity
MFCs enable mass and flow rate measurements and can be used for gas control in semiconductor manufacturing equipment.

Applied Filters: