Overview

Description

The DA14580 integrated circuit has a fully integrated radio transceiver and baseband processor for Bluetooth® Low Energy. It can be used as a standalone application processor or as a data pump in hosted systems.

The DA14580 supports a flexible memory architecture for storing Bluetooth profiles and custom application code, which can be updated over the air (OTA). The qualified Bluetooth Low Energy protocol stack is stored in a dedicated ROM. All software runs on the ARM® Cortex®-M0 processor via a simple scheduler.

The Bluetooth Low Energy firmware includes the L2CAP service layer protocols, Security Manager (SM), Attribute Protocol (ATT), the Generic Attribute Profile (GATT) and the Generic Access Profile (GAP). All profiles published by the Bluetooth SIG as well as custom profiles are supported. The transceiver interfaces directly to the antenna and is fully compliant with the Bluetooth 4.2 standard.

The DA14580 has dedicated hardware for the Link Layer implementation of Bluetooth Low Energy and interface controllers for enhanced connectivity capabilities.

Benefits

  • Lowest power, smallest size, lowest system cost
  • Flexible: Products can be upgraded in the field
  • Data retention, even on depleted battery

Packages

  • WLCSP-34 (2.5mm x 2.5mm x 0.5mm)
  • QFN-48 (6.0mm x 6.0mm x 0.9mm)
  • QFN-40 (5.0mm x 5.0mm x 0.9mm)

Features

  • Bluetooth Low Energy (Bluetooth 4.2 specification)
  • Cortex-M0 application processor
  • Integrated One-Time-Programmable memory
  • Power supply 2.35V to 3.3V
  • Single pin RF I/O
  • Rich set of analog and digital peripherals

Applications

Applications

  • Proximity and beacons
  • Health and fitness
  • HID
  • Smart homes
  • Applications requiring software upgrade Over-the-Air (OTA)

Documentation

Title Type Date
PDF2.93 MB
Datasheet
PDF4.71 MB
Application Note
PDF683 KB
Application Note
PDF769 KB
Application Note
PDF455 KB
Application Note
PDF1.17 MB
Application Note
PDF793 KB
Application Note
PDF411 KB
Application Note
PDF342 KB
Application Note
PDF353 KB
Application Note
PDF1.87 MB
Application Note
PDF311 KB
Application Note
PDF169 KB
Application Note
PDF308 KB
Application Note
PDF124 KB
Datasheet
Manual - Development Tools
Manual - Development Tools
ZIP92 KB
Manual - Development Tools
PDF2.06 MB
Manual - Development Tools
PDF2.36 MB
Manual - Development Tools
PDF1.30 MB
Manual - Development Tools
PDF2.58 MB
Manual - Development Tools
PDF6.97 MB
Manual - Development Tools
PDF10.02 MB
Manual - Development Tools
PDF1019 KB
Manual - Development Tools
PDF2.44 MB 简体中文
Manual - Development Tools
PDF617 KB 简体中文
Manual - Development Tools
PDF761 KB 简体中文
Manual - Development Tools
PDF988 KB 简体中文
Manual - Development Tools
PDF812 KB 简体中文
Manual - Development Tools
PDF3.93 MB
Manual - Development Tools
PDF1.05 MB
Manual - Development Tools
PDF1.19 MB
Manual - Development Tools
PDF1.90 MB
Manual - Development Tools
Manual - Software
PDF4.14 MB
Manual - Software
PDF3.30 MB
Manual - Software
PDF1.06 MB
Materials Composition Declaration
Other
Other
Other
Other
Other
ZIP6.03 MB
Other
PDF404 KB
Other
ZIP3.73 MB
Other
ZIP5.05 MB
Other
PDF1.50 MB
Other
PDF42 KB
Other
ZIP42 KB
Other
PDF775 KB
Other
PDF81 KB
Other
Product Brief
PDF315 KB
Release Note
PDF594 KB
Release Note
PDF58 KB
Schematic
PDF229 KB
White Paper
PDF128 KB
White Paper
PDF61 KB
White Paper
PDF899 KB
White Paper

Design & Development

Software & Tools

Software & Tools

SmartBond™ - CodeLess™ AT CommandsThe SmartBond™ CodeLess AT Commands platform enables control of the Bluetooth® Low Energy connectivity, sensor read-out and battery check of the device. IDE and Coding Tool Renesas
SmartBond™ Development ToolsSmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices. Software Package Renesas

Software Downloads

Title Type Date
ZIP1.71 MB
Software & Tools - Other
ZIP6.80 MB
Software & Tools - Other
ZIP3.28 MB
Software & Tools - Other
ZIP5.08 MB
Software & Tools - Other
ZIP4.91 MB
Software & Tools - Other
ZIP3.63 MB
Software & Tools - Other
PDF2.72 MB
Software & Tools - Other
ZIP2.98 MB
Software & Tools - Other
ZIP4.08 MB
Software & Tools - Other
ZIP13.11 MB
Software & Tools - Other
ZIP9 KB
Software & Tools - Other
ZIP1.64 MB
Software & Tools - Other
ZIP904 KB
Software & Tools - Other
ZIP1.12 MB
Software & Tools - Other
ZIP14.89 MB
Software & Tools - Software
ZIP1.63 MB
Software & Tools - Software
PDF680 KB
Software & Tools - Software
PDF618 KB
Software & Tools - Software

Sample Code

Boards & Kits

Boards & Kits

Models