Overview

Description

Renesas' Vision AI Gateway solution efficiently handles vision information from multiple cameras and performs high-speed artificial intelligence (AI) processing. It includes an RZ/V2M AI-MPU with rich peripheral functions and an optimized power supply system. The solution realizes high performance and low power consumption at the same time. It delivers better value for gateway applications by integrating edge AI capability.

System Benefits​:

  • Fast vision AI processing via decoding of video streams (H.264 or H.265) and handling multiple AI inferences with minimum switching overhead
  • Supports high-speed vision gateway function with Ethernet protocol: 100/1000Mbps and fast USB connection: USB 3.1 Gen 1 (5Gbps)
  • Peripheral extension capable with PCI express 2.0 (Gen 2/2 Lane)
  • RZ/V2MA built-in power sequencing control function makes power supply design easier and improves reliability
  • Integrates various communication devices, high-performance Wi-Fi module, compact and high-performance Bluetooth® Low Energy (LE) module, and LTE Cat-M1 cellular IoT module
  • Prepared Partner's evaluation board - Shimafuji Electric Inc. (RZ/V2MA Evaluation Board)

Comparison

Applications

Applications

  • Gateway with AI functions
  • Video server with AI