The highly integrated RAA239101 low-power analog front-end IC includes all necessary peripherals and features required for a complete smoke detector system based on photoelectric detection principle. It enables a very flexible implementation with parametrization capabilities (LED-current selection, PGA gain setting, integrated battery test feature).
System Benefits:
Demonstration of Renesas’ Lab on the Cloud virtual environment for the Household Smoke Detector Solution.
Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.
This smoke detector solution using the RAA239101 low-power AFE IC with the RL78/G12 MCU includes peripherals and features for a photoelectric smoke detector system.
Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.