Overview

Description

This design features built-in USB 3.0, PCI Express and Gigabit-Ethernet interfaces, making it ideal for human machine interface (HMI) applications. It includes RZ/G2E embedded processors that are equipped with a dual-core Arm® Cortex®-A53 (1.2GHz) CPU, a DDR interface with one 32-bit DDR3L channel, a 3D graphics engine (PowerVR GE8300 at 600MHz), and support for full high-definition video encoding and decoding.

System Benefits:

  • Highest level of computing performance
  • ECC function indispensable for high-reliability systems
  • Built-in high-speed interface (USB 3.0, PCIe, Gigabit-Ethernet)
  • Optimized power solution for the RZ/G2E MPU