Skip to main content
Renesas Electronics Corporation

Features

  • Stnd., A, and C speeds
  • Typical tSK(o) (Output Skew) 250ps
  • Low input and output leakage 1 uA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using
  • machine model (C = 200pF, R = 0)
  • Balanced Output Drivers:
  • – ±16mA (military)
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce) 0.6V at VCC = 5V,
  • TA = 25C
  • Available in 48 pin CERPACK package

Description

The 5962-92257 (equivalent to IDT 54FCT16244T) 16-Bit high speed and low power Buffer/Line Driver has three-state controls allowing independent 4-bit, 8-bit or combined 16-bit operation. It is ideally suited for driving high capacitance loads(>200pF) and low impedance backplanes. The 5962-92257 operates at -55C to +125C. (For commercial version, see 74FCT16244T)

Applied Filters: