Overview
Description
This is an evaluation kit designed specifically for evaluating your computer at the early stage of system development as well as developing application software for the 32185/32186/32192/32195/32196 Group by using M32100T-EZ-E (Emulator for M32R).
Features
- Includes M32192F8VFP/ M32186F8VFP
- M32192F8VFP: On-chip 1MB Flash Memory, 176KB RAM
- M32186F8VFP: On-chip 1MB Flash Memory, 64KB RAM
- Operating Frequency
- M32192F8VFP: 160MHz (f (XIN)=20MHz, Multiple-by-8)
- M32186F8VFP: 80MHz (f (XIN)=10MHz, Multiple-by-8)
- MCU Operation Mode: Single-chip/External Extension/Processor Mode
- LED: 8 (1 port)
- Switch: Port Operation x 8 (1 port)
- Key: Volume key x 2 (A/D converter x 2 channels); Reset Key
- Connector
- JTAG Connector (10-pin)
- NBD Connector (14-pin)
- RS-232C Connector for Serial I/O
- CAN Connector
- External Extension Connector
- Power Supply Connector
- Power Supply Voltage: 4.75V to 5.25V (0.5A or more)
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.