Skip to main content
Renesas Electronics Corporation

Description

This is an evaluation kit designed specifically for evaluating your computer at the early stage of system development as well as developing application software for the 32185/32186/32192/32195/32196 Group by using M32100T-EZ-E (Emulator for M32R).

Features

  • Includes M32192F8VFP/ M32186F8VFP
    • M32192F8VFP: On-chip 1MB Flash Memory, 176KB RAM
    • M32186F8VFP: On-chip 1MB Flash Memory, 64KB RAM
  • Operating Frequency
    • M32192F8VFP: 160MHz (f (XIN)=20MHz, Multiple-by-8)
    • M32186F8VFP: 80MHz (f (XIN)=10MHz, Multiple-by-8)
  • MCU Operation Mode: Single-chip/External Extension/Processor Mode
  • LED: 8 (1 port)
  • Switch: Port Operation x 8 (1 port)
  • Key: Volume key x 2 (A/D converter x 2 channels); Reset Key
  • Connector
    • JTAG Connector (10-pin)
    • NBD Connector (14-pin)
    • RS-232C Connector for Serial I/O
    • CAN Connector
    • External Extension Connector
    • Power Supply Connector
  • Power Supply Voltage: 4.75V to 5.25V (0.5A or more)

Applications

Type Title Date
Manual - Development Tools PDF 3.56 MB 日本語
1 item
Part NumberStatusStockPb (Lead) Free
M3A-2154G52BObsoleteOut of StockNo