Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 32MHz RXv1 core (3.42 CoreMark/MHz*)
    • *Typical for RXv1 core
  • 1.8V to 3.6V operation, single power supply
  • Operating temperature: -40°C to 85°C or -40°C to 105°C
  • Built-in Flash memory: 512KB code flash, 64KB SRAM
  • 8KB data flash that can store data like an EEPROM
  • Diverse package lineup from 36 to 64 pins, including ultra-small 36-pin WFLGA (4.0mm x 4.0mm)
  • Up to 46 general-purpose I/O ports
  • USB 2.0 Host/Function/OTG (supports full speed (12Mbps), low speed (1.5Mbps), and isochronous transfer)
  • Various other communication interfaces (SCI, IIC, RSPI, etc.)
  • 16-bit PWM timer, 16-bit compare match timer, RTC
  • 12-bit A/D converter, 8-bit D/A converter, temperature sensor

Description

The RX111 Group has a comprehensive small-capacity ROM/low pin count lineup. With USB 2.0 for Battery Charging (BC 1.2), low consumption current, and fast wakeup from standby, these microcontrollers are suitable for use in computer peripherals, and healthcare and wearable devices. With their three-phase motor control timers, they are also suitable for motor control applications in home appliances and industrial equipment.

Parameters

AttributesValue
Main CPURXv1
Program Memory (KB)16, 32, 64, 96, 128, 256, 384, 512
RAM (KB)8, 10, 16, 32, 64
Carrier TypeBulk (Tray), Full Carton (Tray), Tape & Reel
Supply Voltage (V)1.8 - 3.6
I/O Ports21, 25, 32, 48
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)32
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)3
SPI (ch)4
I2C (#)4
CAN (ch)0
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)12
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
12-Bit A/D Converter (ch)7, 8, 10, 14
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0, 2
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN6 x 6 x 0.8400.5
HWQFN7 x 7 x 0.8480.5
LFQFP7 x 7 x 1.7480.5
LFQFP10 x 10 x 1.7640.5
LQFP14 x 14 x 1.7640.8
WFLGA4 x 4 x 0.76360.5
WFLGA5 x 5 x 0.76640.5

Application Block Diagrams

Universal NFC Wireless Charger Block Diagram
Universal NFC Wireless Charger
This NFC charger enables the wireless charging of small battery-powered devices ensuring compatibility and user convenience.
The high-performance surveillance camera interactive block diagram features an MPU design with DRP-AI, delivering powerful AI processing and energy efficiency.
AI-Enabled Surveillance Camera
AI-powered surveillance camera with DRP-AI boosts security with 4K imaging and low power.

Additional Applications

  • Consumer (battery drive)
  • Healthcare
  • Home appliances
  • Industrial

Applied Filters: