Overview

Description

This solution is for an AI-enabled surveillance camera that has a Dynamic Reconfigurable Processor (DRP) engine installed, which has a great boost on vision AI performance. The system provides a platform for many possible enhanced functions, including password connection, voice alarm and motion detection. Also, the system can support Ethernet or USB video streaming.

System Benefits​:

  • Image quality: 4K 30fps
  • Digital noise reduction with 2D or optional 3D
  • Wide dynamic range
  • Image setting: Saturation, brightness, contrast, sharpness
  • Black level correction
  • Power Over Ethernet (PoE)
  • Ethernet protocol: 100/1000Mbps Ethernet
  • Video record: H.264/H.265
  • Password connection
  • Power structure size reduction

Applications

Applications

  • Indoor/Outdoor cameras
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations