Overview
The RRH62000-EVK simplifies the evaluation of the RRH62000 Integrated Sensor Module. This module measures critical air quality parameters, including particulate matter (PM), total volatile organic compounds (TVOC), Indoor Air Quality Index (IAQ), estimated carbon dioxide concentration (eCO2), temperature (T), and relative humidity (RH), all combined in a single package. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.
The RRH62000-EVK consists of the following:
- RRH62000 Sensor Daughterboard
- Environmental Sensor Communication (ESCom) Board
- USB Cable
- Quick Start Guide
Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.
Features
- Accelerates configuration and evaluation of Renesas environmental sensors
- Supports all operational modes for each sensor, including ultra-low power and AI technology
- Provides sensor-dependent algorithmic outputs, referencing international standards where applicable
- Operates with Renesas-provided software, offering either executable graphical user interface (GUI) or programming examples
- Allows for easy connection of Pmod™ boards for various environmental sensor derivatives and seamless integration with other sensor products via the I2C interface
- Provides background information on air quality sensing and guidance on using sensor firmware
- Additional pins available for measuring power consumption and supply voltage
Sample & Buy
Applied Filters:
Support
Support Communities
- RRH62000 sample code files
I download QCIOT-RRH62000POCZ Evaluation Board Manual from RRH62000-EVK - All-in-One Integrated Sensor Module for PM2.5, RHT, TVOC, and eCO2 Detection Evaluation Kit | Renesas.Sample code files are available on the RRH62000 product page,but I could not find them. .
Dec 26, 2024