Skip to main content
Renesas Electronics Corporation

Overview

Description

The RRH62000-EVK simplifies the evaluation of the RRH62000 Integrated Sensor Module. This module measures critical air quality parameters, including particulate matter (PM), total volatile organic compounds (TVOC), Indoor Air Quality Index (IAQ), estimated carbon dioxide concentration (eCO2), temperature (T), and relative humidity (RH), all combined in a single package. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.

The RRH62000-EVK consists of the following:

  • RRH62000 Sensor Daughterboard
  • Environmental Sensor Communication (ESCom) Board
  • USB Cable
  • Quick Start Guide

Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.

Features

  • Accelerates configuration and evaluation of Renesas environmental sensors
  • Supports all operational modes for each sensor, including ultra-low power and AI technology
  • Provides sensor-dependent algorithmic outputs, referencing international standards where applicable
  • Operates with Renesas-provided software, offering either executable graphical user interface (GUI) or programming examples
  • Allows for easy connection of Pmod™ boards for various environmental sensor derivatives and seamless integration with other sensor products via the I2C interface
  • Provides background information on air quality sensing and guidance on using sensor firmware
  • Additional pins available for measuring power consumption and supply voltage

Applications

Support

Support Communities

  1. RRH62000 sample code files

    I download QCIOT-RRH62000POCZ Evaluation Board Manual from RRH62000-EVK - All-in-One Integrated Sensor Module for PM2.5, RHT, TVOC, and eCO2 Detection Evaluation Kit | Renesas.Sample code files are available on the RRH62000 product page,but I could not find them. .

    Dec 26, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Part NumberStatusStockBudgetary Price (USD)Description
RRH62000-EVKObsoleteIn Stock1u | $80Full Evaluation Kit including RRH62000-EVK-DB
RRH62000-EVK-DBObsoleteOut of Stock1u | $30Standalone RRH62000 Sensor Board as spare part