Skip to main content
Renesas Electronics Corporation

GreenPAK: Programmable Mixed-Signal Products

GreenPAK™ products are programmable mixed‑signal ICs that integrate analog, digital, and control functions into a single, small, low‑power solution. Configured using the free GUI Go Configure Software Hub, GreenPAK enables designers to implement control, monitoring, sequencing, and glue logic functions quickly. These products help reduce BOM count, board space, and design complexity while delivering deterministic, real‑time operation across a wide range of applications.

Shrink PCB Footprint

Reduce overall footprint by minimizing component count and simplifying routing.

Lower System Cost

Achieve cost efficiency with an integrated solution priced well under $1.

Protect Design IP

Secure your design with built-in IP protection by locking the circuit implementation.

Reduced Power Consumption

Extend battery life by replacing multiple discretes and dynamically managing power within GreenPAK.

Simplify Design Without Coding

Accelerate development with the free GUI-based Go Configure™ Software Hub for design, emulation, and programming.

Enable Fast Design Changes

Adapt quickly to new requirements and spin updated prototypes in minutes.

Product Portfolio

Compare All Products

Common Use Cases for GreenPAK

Reset & Supervision

Reset & Supervision

GreenPAK architecture combines programmable logic and analog macrocells, creating an entirely custom fail-safe Reset and Supervision IC, ensuring the absolute reliability in handling critical events.

It is created to be a fully customizable device, offering unmatched value as a reset and supervision solution:

  • Single or multi-button reset controls
  • Programmable debounce and timing settings
  • Fully autonomous watchdog supervision
  • Precise voltage monitoring (OVP, UVLO)
Schematic circuit diagram featuring GreenPAK rest and supervision solution.
GreenPAK Reset & Supervision Schematic Diagram
GreenPAK Reset IC
GreenPAK™ is an ideal solution for a fully customizable system reset IC.

I/O Expansion

I/O Expansion

A wide range of GreenPAK devices includes an I2C macrocell with up to 16 matrix connections. This makes GreenPAK a perfect fit for a custom GPIO expander, designed around unique system requirements.

Highly integrated GreenPAK architecture enables the implementation of additional:

  • Customer-defined features
  • Logic circuits
  • Timing circuits
  • Voltage sensing capabilities
Schematic circuit diagram featuring GreenPAK IO expander.
GreenPAK GPIO Expander Schematic Diagram
GreenPAK GPIO Expander
Many new GreenPAK devices include an I2C block which makes these components perfect for an ideal GPIO expander.

Level Shifter

Level Shifter

With support of the wide range of VDD options: from 0.95 to 5.5V and multiple GPIO pin configuration options: Pull-up/Pull-down resistors, Push-Pull, and Open Drain, GreenPAK enables the implementation of efficient level-shifting circuits without the need for external pull-up resistors.

GreenPAK devices support various level shifter circuit implementations, including:

  • Uni-directional
  • Bi-directional with dedicated ports
  • Bi-directional with external direction indicator
  • Bi-directional, auto-sensing
Schematic circuit diagram featuring GreenPAK Ievel shifter solution.
GreenPAK Level Shifter Schematic Diagram
Level Shifter
With GreenPAK, getting different voltage domains working together, efficiently and with the flexibility of programmable mixed-signal, is a snap.

Power Sequencing

Power Sequencing

GreenPAK provides a highly versatile and efficient platform for implementing custom power sequencing designs, allowing for precise control over power-up and power-down cycles in an extremely small footprint.

Combined with the ultra-low RDSON GreenFET load switches, it can achieve an outstanding power efficiency while minimizing voltage drops across the supply rails.

GreenPAK offers flexible implementations of power sequencing circuits in a single IC by enabling:

  • Precise timing
  • Customizable power good signals
  • I2C communication
  • Voltage rail sensing
Schematic circuit diagram featuring GreenPAK power sequencer solution.
GreenPAK Power Sequencer Schematic Diagram
GreenPAK Power Sequencer
Using GreenPAK™ it is easy to implement custom power sequencer designs with minimal power and footprint.

Design, Develop, & Deploy

Designing with GreenPAK is fast and intuitive, from device selection through configuration and validation. We provide graphical design software, evaluation hardware, and a comprehensive application notes library to help designers quickly implement, test, and refine mixed‑signal control solutions—without firmware.

Icon showing cog-wheel within a square illustration, indicating configuration settings and access to controls.
Configure Your Design (No Coding Required)

Use the Go Configure Software Hub to configure, program, and validate Power GreenPAK designs—from initial evaluation through iterative updates and production-ready settings.

Icon showing circuitry illustration within a square, indicating electronic components of a circuit board.
Prototype & Test Rapidly

GreenPAK evaluation boards provide a simple way to test device functionality, validate designs, and accelerate prototyping. Pre‑built hardware supports rapid experimentation and seamless integration with Go Configure Studio.

Icon showing lines within portrait paper illustration, indicating a document.
Move to Production with Confidence

Transition quickly from prototype to production with our robust library of GreenPAK application notes and cookbook, offering practical guidance, design examples, and proven implementation techniques.

GreenPAK cookbook cover.

The GreenPAK Cookbook: Mixed‑Signal Design Recipes

The GreenPAK Cookbook is a collection of simple techniques and real‑world examples demonstrating how to use GreenPAK Programmable Mixed‑Signal ICs to reduce PCB size, BOM cost, and design time. It provides designers with ready‑to‑use circuits that can be combined to create custom mixed‑signal solutions.

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.