Single Package Solution
Dedicated single-package solution with MCU and AFE provides an intelligent, programmable system for battery management that constantly monitors and protects the battery.
Enhanced Safety Features
- Built-in self-diagnostic functions for both the MCU and AFE.
- Low power mode for safe and prolonged storage.
- Comprehensive protection against over/under voltage, overcharge/discharge current, short circuits, and extreme temperatures.
Unmatched Accuracy
- High-precision delta-sigma A/D converter for precise current, voltage, and temperature detection.
- Advanced battery level calculations that account for battery deterioration, ensuring reliable performance over time.