Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 64MHz Arm Cortex-M23 core
  • 64KB flash memory and 8KB SRAM
  • 2KB data flash memory to store data as in EEPROM
  • Scalable from 24-pin to 48-pin with LQFP & HWQFN packages
  • PWM timer
  • 12-bit A/D converter with 3 sample-and-hold circuits
  • High-speed comparator
  • SCI (UART, Simple SPI, Simple I2C), SPI, I2C
  • Wide voltage range of 1.6V to 5.5V
  • Wide operating temperature range from -40 to 125°C
  • Safety functions

Description

The RA2T1 group microcontroller is optimized for single motor control applications, based on a 64MHz Arm® Cortex®-M23 core. Featuring PWM timer and advanced analog, including 3 sample-and-hold circuits integrated in the A/D converter, it is suitable for efficient low-end motor control applications such as power tools, fans, and home appliances. Supporting a wide operating range of 1.6V to 5.5V and offered in a compact 24-pin QFN package, the RA2T1 meets the needs of cost-sensitive and space-constrained designs.

The RA2T1 group supports the Flexible Software Package (FSP) and partner ecosystems, enabling scalable software development. A comprehensive development environment is available to accelerate design and evaluation, including an evaluation board (Fast Prototyping Board) for prototype development, and an evaluation kit (MCK-RA2T1) that supports quick motor control evaluation.

Parameters

AttributesValue
Main CPUArm Cortex-M23
Program Memory (KB)64
RAM (KB)8
Carrier TypeFull Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V)1.6 - 5.5
I/O Ports17, 25, 39
DRAM I/FNo
Temp. Range (°C)Ta= -40 to +105, Ta= -40 to +125
Operating Freq (Max) (MHz)64
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)4
SPI (ch)1
I2C (#)1
CAN (ch)0
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)8
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)4
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)9, 10, 13
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN4 x 4 x 0.8240.5
HWQFN5 x 5 x 0.8320.5
HWQFN7 x 7 x 0.8480.5
LQFP7 x 7 x 1.7320.8
LQFP7 x 7 x 1.7480.5

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Block diagram of an integrated washer-dryer system with PFC featuring BLDC motor control, flexible MCU and built-in Wi-Fi and Bluetooth LE connectivity.
Integrated Washer-Dryer System with PFC
Integrated washer-dryer system with energy-efficient design, BLDC motor control, and IoT connectivity.
Classic cordless brushless drill block diagram featuring a sensored trapezoidal control algorithm executed by a motor control MCU.
Cordless Brushless Drill
Cordless brushless drill designs delivering power, precision, and connectivity.
Interactive block diagram of the turntable system features a low-power MCU and RIAA preamp.
Turntable System
This turntable system features a low-power MCU and RIAA preamp for precise motor and audio control.
Interactive block diagram of the low-power servo design features a flash-based MCU and allows to drive up to 75W motors with precise control.
Mini BLDC Servo
BLDC servo drives up to 75W motors with precise, efficient integrated control.
Chainsaw System Block Diagram
Chainsaw System
Chainsaw system with FOC delivers high torque, reliability, and efficiency, speeding up market readiness.
Cordless leaf blower system interactive block diagram features a low-power MCU and smart gate driver offering adjustable speeds, rechargeable battery, and versatile design.
Cordless Leaf Blower
20V cordless leaf blower features adjustable speeds, a smart motor, a rechargeable battery, and a versatile design.
Cordless vacuum cleaner system interactive block diagram features a ultra-low power MCU and smart gate driver for versatile, scalable designs.
Cordless Vacuum Cleaner
BLDC motors power efficient, versatile tools from vacuums to fans, featuring smart control and long life.
Interactive block diagram of the BLDC motor controller features a 32-bit MCU and an precise inductive position sensor.
36V/144W BLDC Motor Controller
36V/144W BLDC motor controller with cost-optimized MCU and precise position sensing.
Block diagram of the smart BLDC ceiling fan features a high-performance motor control and PFC block powered by the MCU and Bluetooth LE connectivity.
Smart BLDC Ceiling Fan with PFC
Smart ceiling fan enhances air quality with sensorless vector control and remote Wi-Fi/Bluetooth LE operation.
The energy-efficient high-end BLDC electric fan block diagram features an MCU, AC/DC regulator, op amps, and MOSFETs to ensure quality and stability.
Energy-Efficient High-End Electric Fan
Energy‑saving BLDC fan with precise speed control, quiet operation, and remote control.

Additional Applications

  • Building System (Ventilation systems, exhaust fans)
  • Office Equipment (Printers and copiers, paper shredders, projector)
  • Commercial Equipment (Hand dryers, vending machines, ATM, and ticketing kiosks)

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/F3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)
R7FA2T1073CFJ#BA0ActiveN/A2037 DecOut of StockLQFP1ku | $0.8Full Carton (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo32#0.8mm7 x 7 x 1.71#1.6 - 5.525DTC01#Yes2NoNoNoNo2000Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00100000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CFJ#HA0ActiveN/A2037 DecOut of StockLQFP1ku | $0.8Tape & ReelRARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo32#0.8mm7 x 7 x 1.71#1.6 - 5.525DTC01#Yes2NoNoNoNo2000Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00100000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CFJ#UA0ActiveN/AOut of StockLQFP1ku | $0.8Full Tray (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo32#0.8mm7 x 7 x 1.71#1.6 - 5.525DTC01#Yes2NoNoNoNo250Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00100000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CFL#BA0ActiveN/A2037 DecOut of StockLFQFP1ku | $0.88Full Carton (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo48#0.5mm7 x 7 x 1.71#1.6 - 5.539DTC01#Yes2NoNoNoNo2000Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00130000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CFL#HA0ActiveN/A2037 DecOut of StockLFQFP1ku | $0.88Tape & ReelRARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo48#0.5mm7 x 7 x 1.71#1.6 - 5.539DTC01#Yes2NoNoNoNo2000Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00130000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CFL#UA0ActiveN/AOut of StockLFQFP1ku | $0.88Full Tray (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo48#0.5mm7 x 7 x 1.71#1.6 - 5.539DTC01#Yes2NoNoNoNo250Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00130000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CNE#BA0ActiveN/A2037 DecOut of StockHWQFN1ku | $0.88Full Carton (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo48#0.5mm7 x 7 x 0.81#1.6 - 5.539DTC01#Yes2NoNoNoNo3328Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00130000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CNE#HA0ActiveN/A2037 DecOut of StockHWQFN1ku | $0.88Tape & ReelRARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo48#0.5mm7 x 7 x 0.81#1.6 - 5.539DTC01#Yes2NoNoNoNo2500Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00130000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CNE#UA0ActiveN/AOut of StockHWQFN1ku | $0.88Full Tray (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo48#0.5mm7 x 7 x 0.81#1.6 - 5.539DTC01#Yes2NoNoNoNo416Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00130000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CNH#BA0ActiveN/A2037 DecOut of StockHWQFN1ku | $0.8Full Carton (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo32#0.5mm5 x 5 x 0.81#1.6 - 5.525DTC01#Yes2NoNoNoNo3920Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00100000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CNH#HA0ActiveN/A2037 DecOut of StockHWQFN1ku | $0.8Tape & ReelRARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo32#0.5mm5 x 5 x 0.81#1.6 - 5.525DTC01#Yes2NoNoNoNo2500Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00100000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CNH#UA0ActiveN/AOut of StockHWQFN1ku | $0.8Full Tray (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo32#0.5mm5 x 5 x 0.81#1.6 - 5.525DTC01#Yes2NoNoNoNo490Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00100000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CNK#BA0ActiveN/A2037 DecOut of StockHWQFN1ku | $0.76Full Carton (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo24#0.5mm4 x 4 x 0.81#1.6 - 5.517DTC01#Yes2NoNoNoNo3920Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No0090000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CNK#HA0ActiveN/A2037 DecOut of StockHWQFN1ku | $0.76Tape & ReelRARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo24#0.5mm4 x 4 x 0.81#1.6 - 5.517DTC01#Yes2NoNoNoNo2500Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No0090000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1073CNK#UA0ActiveN/AOut of StockHWQFN1ku | $0.76Full Tray (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo24#0.5mm4 x 4 x 0.81#1.6 - 5.517DTC01#Yes2NoNoNoNo490Ta= -40 to +1058#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No0090000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CFJ#BA0ActiveAvailable2037 DecOut of StockLQFP1ku | $0.85Full Carton (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo32#0.8mm7 x 7 x 1.71#1.6 - 5.525DTC01#Yes2NoNoNoNo2000Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00100000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CFJ#HA0ActiveN/A2037 DecOut of StockLQFP1ku | $0.85Tape & ReelRARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo32#0.8mm7 x 7 x 1.71#1.6 - 5.525DTC01#Yes2NoNoNoNo2000Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00100000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CFJ#UA0ActiveN/AIn StockLQFP1ku | $0.85Full Tray (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo32#0.8mm7 x 7 x 1.71#1.6 - 5.525DTC01#Yes2NoNoNoNo250Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00100000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CFL#BA0ActiveAvailable2037 DecOut of StockLFQFP1ku | $0.95Full Carton (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo48#0.5mm7 x 7 x 1.71#1.6 - 5.539DTC01#Yes2NoNoNoNo2000Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00130000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CFL#HA0ActiveN/A2037 DecOut of StockLFQFP1ku | $0.95Tape & ReelRARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo48#0.5mm7 x 7 x 1.71#1.6 - 5.539DTC01#Yes2NoNoNoNo2000Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00130000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CFL#UA0ActiveN/AIn StockLFQFP1ku | $0.95Full Tray (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo48#0.5mm7 x 7 x 1.71#1.6 - 5.539DTC01#Yes2NoNoNoNo250Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00130000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CNE#BA0ActiveAvailable2037 DecOut of StockHWQFN1ku | $0.95Full Carton (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo48#0.5mm7 x 7 x 0.81#1.6 - 5.539DTC01#Yes2NoNoNoNo3328Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00130000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CNE#HA0ActiveN/A2037 DecOut of StockHWQFN1ku | $0.95Tape & ReelRARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo48#0.5mm7 x 7 x 0.81#1.6 - 5.539DTC01#Yes2NoNoNoNo2500Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00130000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CNE#UA0ActiveN/AIn StockHWQFN1ku | $0.95Full Tray (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo48#0.5mm7 x 7 x 0.81#1.6 - 5.539DTC01#Yes2NoNoNoNo416Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00130000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CNH#BA0ActiveAvailable2037 DecOut of StockHWQFN1ku | $0.85Full Carton (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo32#0.5mm5 x 5 x 0.81#1.6 - 5.525DTC01#Yes2NoNoNoNo3920Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00100000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CNH#HA0ActiveN/A2037 DecOut of StockHWQFN1ku | $0.85Tape & ReelRARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo32#0.5mm5 x 5 x 0.81#1.6 - 5.525DTC01#Yes2NoNoNoNo2500Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00100000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CNH#UA0ActiveN/AIn StockHWQFN1ku | $0.85Full Tray (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo32#0.5mm5 x 5 x 0.81#1.6 - 5.525DTC01#Yes2NoNoNoNo490Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No00100000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CNK#BA0ActiveAvailable2037 DecOut of StockHWQFN1ku | $0.81Full Carton (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo24#0.5mm4 x 4 x 0.81#1.6 - 5.517DTC01#Yes2NoNoNoNo3920Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No0090000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CNK#HA0ActiveN/A2037 DecOut of StockHWQFN1ku | $0.81Tape & ReelRARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo24#0.5mm4 x 4 x 0.81#1.6 - 5.517DTC01#Yes2NoNoNoNo2500Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No0090000002000No00NoNoNoNo0Unique IDSWD3
R7FA2T1074CNK#UA0ActiveN/AIn StockHWQFN1ku | $0.81Full Tray (Tray)RARA2RA2T1ArmArm Cortex-M23NoNo3264KB2KB8KBNo24#0.5mm4 x 4 x 0.81#1.6 - 5.517DTC01#Yes2NoNoNoNo490Ta= -40 to +1258#Yes64MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No41001#000NoNo00No804#0Yes2No0090000002000No00NoNoNoNo0Unique IDSWD3

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

Evaluation

RA Family Microcontroller Board

This solution provides a general-purpose evaluation board featuring Renesas RA Family microcontrollers. It is available as a standalone evaluation board or as part of functional kits supporting applications such as CAN, touch key interfaces, and brushless motor control.
HOKUTO DENSHI