Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Overview

Description

Nota AI’s Nota Driver Monitoring System (DMS) is an in-cabin safety solution powered by NPU-compatible technology to enhance road safety for all aspects of vehicle travel. Nota DMS detects unregistered drivers, driver drowsiness, cell phone usage, and driver distractions like smoking on general-purpose MCUs based on our lightweight AI technology. This solution is supported on Renesas RA8D1 and RA8P1 MCUs and RZ/V2L MPUs.

Image
Nota AI Nota DMS

Features

  • Excellent performance on low-cost edge devices (10-50 FPS)
  • Compatibility with various camera types: IR/RGB, IR-RGB
  • Flexible installation locations
  • Robustness in various environments

Comparison

Applications

Documentation