Skip to main content
Renesas Electronics Corporation

Overview

The RL78/G1D Evaluation Board is a flexible board that allows users to evaluate the RL78/G1D from an application perspective and supports new development. It supports FCC, IC, CE, KC, and MIC (Japan) certifications. The RL78/G1D Evaluation Board consists of an RL78/G1D module that can be plugged onto the development board and connected to an IDE for development and debugging. The development board can also work with a PC GUI tool for application-level evaluation.

Features

  • RL78/G1D module (RTK0EN0002C01001BZ)
  • USB interface USB mini-B connector
  • Input functions:
    • RESET switch
    • Dual in-line package (DIP) switch (4-pole switch)
    • Push switches (four)
  • Four LED Display
  • Debug interface:
    • 2.54mm pitch male connector for connecting to an E1 emulator (sold separately)
  • Power supply voltage
    • 1.8V to 5.0V
  • One of the following power supplies can be selected
    • AC adapter 5.0V or DC jack for battery box input
      • Power supply jack: OD φ 5.5mm, ID φ 2.0mm, outside: minus, inside: plus
    • USB VBUS 5V
    • 3.3V supplied from E1 emulator supply
  • 55mm × 90mm × 18mm dimensions
  • Note: This evaluation board does not include an AC adapter, development tool, and protocol stack. Please refer to the protocol stack's webpage to get the protocol stack.

Products in the Design

Sample & Buy

RL78/G1D Evaluation Board

RTK0EN0001D01001BZ

Active
Pb (Lead) Free:No
RoHS Compliant:No
China RoHS Compliant:No
1u | $250.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RL78/G1D Bluetooth Low Energy Module Expansion Board

Adds Bluetooth Low Energy connectivity to compatible Renesas MCU boards via a Pmod interface. Enables evaluation of wireless connectivity and IoT applications.

Applications
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.