Image
Power Line Communication (PLC) is a communication method that uses power lines as the medium. By using power lines as the communication network, it is possible to build a system quickly at a low cost. For this reason, PLC is used for communications in smart meters (advanced metering infrastructure - AMI), home energy management systems (HEMS), building energy management systems (BEMS), and solar panel monitoring systems, part of a smart society. Communication data can be propagated through AC or DC power lines.
Advantages of Renesas PLC Modem IC
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Single Port, PLC Differential Line Driver | PLC Line Drivers | -40 to +85°C | QFN | 24 | 4.0 x 5.0 x 0.90 | 1.861 |
Single Port, PLC Differential Line Driver | PLC Line Drivers | -40 to +85°C | QFN | 24 | 4.0 x 5.0 x 0.90 | 1.861 |
Power Line Communication (PLC) | PLC Line Drivers | -40 to +85°C | MSOP-EP, QFN | 10, 16 | 3.0 x 3.0 x 0.00, 4.0 x 4.0 x 0.90 | 2.276 |
Power Line Smart Transceiver | PLC Smart Transceivers | -40 to +85°C | TSSOP | 38 | 9.60 x 6.40 x 1.20 | |
High Performance Narrow Band Power Line Communication Modem IC | PLC Modem ICs | -40 to +85°C | QFN | 64 | 9 x 9 x 0.90 | |
High Speed Narrow Band Power Line Communication Modem IC | PLC Modem ICs | Ta=-40 to 85°C, Ta=-40 to 105°C | QFN | 40 | 6 x 6 x 0.9 | 3.845 |