Skip to main content
Renesas Electronics Corporation

Overview

Description

The RZ/G2M evaluation board from HopeRun is compatible with 96Boards equipped with the Renesas RZ/G2M MPU. It consists of two boards, a main board and a sub-board, and most of the RZ/G2M-mounted functions can be evaluated by connecting to the sub-board.

For more information, contact Jiangsu HopeRun Software Co., Ltd. (HopeRun)
Email: [email protected]

Features

  • Processor: RZ/G2M
  • Main Memory: 4GB DDR4
  • QSPI NOR Flash: 64MByte
  • I2C EEPROM: 512Byte
  • External Storage: micro SD x1
  • Connectivity: USB 2.0 x 2ch, USB 3.0 x 1ch, GbE x 1
  • HDMI out / LVDS out or MIPI DSI out
  • Wi-Fi + BT
  • PMIC
  • Dimension: 54mm x 85mm

Applications

Documentation

Design & Development

Software & Tools

Videos & Training

Support

Support Communities

  1. USB OTG not working on RZ/G2M HiHope

    Dear Renesas Team,    I am using Hi-hope RZ/G2M evaluation board and I need to use USB 2.0 port as OTG.  I follow this link "renesas.info/.../RZG_DeviceTree" for kernel configuration. When I insmod usb_g_serial or any other gadget driver, I get ...

    Sep 14, 2023
  2. Example EX-BUS code to access Dual Port RAM

    Dear Sir/Madam,   Our end application required to use RZ/G2N processor's EX-BUS to access Dual port ram from Renesas. Currently I have RZ/G2M HiHope board. Even if there is no Dual Port RAM IC on board, is there any possibility to access EX ...

    Sep 29, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?