Skip to main content
Renesas Electronics Corporation

Description

The RZ/G2M evaluation board from HopeRun is compatible with 96Boards equipped with the Renesas RZ/G2M MPU. It consists of two boards, a main board and a sub-board, and most of the RZ/G2M-mounted functions can be evaluated by connecting to the sub-board. 

For more information, contact Jiangsu HopeRun Software Co., Ltd. (HopeRun)
Email: hihope@hoperun.com

Features

  • Processor: RZ/G2M
  • Main Memory: 4GB DDR4
  • QSPI NOR Flash: 64MByte
  • I2C EEPROM: 512Byte
  • External Storage: micro SD x1
  • Connectivity: USB 2.0 x 2ch, USB 3.0 x 1ch, GbE x 1
  • HDMI out / LVDS out or MIPI DSI out
  • Wi-Fi + BT
  • PMIC
  • Dimension: 54mm x 85mm

Applications

Type Title Date
Quick Start Guide PDF 372 KB
PCB Design Files
Log in to Download ZIP 17.50 MB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/G Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
RZ/G Verified Linux Package for 64-bit Kernel [4.19-CIP]
This Linux package for 64-bit processors contains ported and tested basic software necessary for the industrial segment, and its operation and performance have been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
Software Package Renesas
RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP]
HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device.
Software Package Renesas
3 items
Part NumberStatusStockSampleable
RZG2M-HIHOPEActiveOut of StockN/A

Support Communities

  1. USB OTG not working on RZ/G2M HiHope

    Dear Renesas Team,    I am using Hi-hope RZ/G2M evaluation board and I need to use USB 2.0 port as OTG.  I follow this link "renesas.info/.../RZG_DeviceTree" for kernel configuration. When I insmod usb_g_serial or any other gadget driver, I get ...

    Sep 14, 2023
  2. Example EX-BUS code to access Dual Port RAM

    Dear Sir/Madam,   Our end application required to use RZ/G2N processor's EX-BUS to access Dual port ram from Renesas. Currently I have RZ/G2M HiHope board. Even if there is no Dual Port RAM IC on board, is there any possibility to access EX ...

    Sep 29, 2020