概要

説明

The DA14580 integrated circuit has a fully integrated radio transceiver and baseband processor for Bluetooth® Low Energy. It can be used as a standalone application processor or as a data pump in hosted systems.

The DA14580 supports a flexible memory architecture for storing Bluetooth profiles and custom application code, which can be updated over the air (OTA). The qualified Bluetooth Low Energy protocol stack is stored in a dedicated ROM. All software runs on the ARM® Cortex®-M0 processor via a simple scheduler.

The Bluetooth Low Energy firmware includes the L2CAP service layer protocols, Security Manager (SM), Attribute Protocol (ATT), the Generic Attribute Profile (GATT) and the Generic Access Profile (GAP). All profiles published by the Bluetooth SIG as well as custom profiles are supported. The transceiver interfaces directly to the antenna and is fully compliant with the Bluetooth 4.2 standard.

The DA14580 has dedicated hardware for the Link Layer implementation of Bluetooth Low Energy and interface controllers for enhanced connectivity capabilities.

Benefits

  • Lowest power, smallest size, lowest system cost
  • Flexible: Products can be upgraded in the field
  • Data retention, even on depleted battery

Packages

  • WLCSP-34 (2.5mm x 2.5mm x 0.5mm)
  • QFN-48 (6.0mm x 6.0mm x 0.9mm)
  • QFN-40 (5.0mm x 5.0mm x 0.9mm)

特長

  • Bluetooth Low Energy (Bluetooth 4.2 specification)
  • Cortex-M0 application processor
  • Integrated One-Time-Programmable memory
  • Power supply 2.35V to 3.3V
  • Single pin RF I/O
  • Rich set of analog and digital peripherals

製品比較

アプリケーション

アプリケーション

  • Proximity and beacons
  • Health and fitness
  • HID
  • Smart homes
  • Applications requiring software upgrade Over-the-Air (OTA)

ドキュメント

設計・開発

ソフトウェア/ツール

ソフトウェア/ツール

Software title
Software type
会社名
SmartBond™ - CodeLess™ AT Commands
The SmartBond™ CodeLess AT Commands platform enables control of the Bluetooth® Low Energy connectivity, sensor read-out and battery check of the device.
IDE and Coding Tool ルネサス
SmartBond™ Development Tools
SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
Software Package ルネサス
Renesas Bluetooth® Low Energy Mobile Application Suite
Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
Software Package ルネサス
3 items

ソフトウェアダウンロード

サンプルコード

ボード&キット

ボード&キット

モデル