Skip to main content

Overview

Description

Linux packages for RZ/V2L, RZ/V2M, and RZ/V2MA MPUs. Functions of these products have been verified and regular maintenance is also provided. You can reduce the burden of software development in embedded system development by using this package. Please read the release note before using this product.

VLP VersionCIP Kernel VersionVLP maintenance end date*
VLP v3.0.75.10,
5.10-rt
2031/1H

* Each VLP maintenance will be finished when the maintenance of the corresponding CIP Linux Kernel version is completed.
  Use of the latest version VLP is recommended.
  Please refer to CIP Wiki for CIP Linux kernel maintenance periods.

Features

  • Linux Kernel (SLTS 5.10-CIP)
  • Device Drivers
  • Graphics Library for Mali GPU
    • Mali GPU User Module
    • Mali GPU Kernel Module
  • Video Codec Library for RZ/V2L and RZ/V2MA
    • Video Codec Kernel Module
    • Video Codec Libraries

Release Information

  • (Next) end of Jul, 2026: 5.10-CIP version VLP/V v3.0.8
  • Aug. 22, 2025: 5.10-CIP version VLP/V v3.0.7-update3
  • Jul. 31, 2025: 5.10-CIP version VLP/V v3.0.7
  • Dec. 23, 2024: 5.10-CIP version VLP/V v3.0.6-update4
  • Jul. 31, 2024: 5.10-CIP version VLP/V v3.0.6
  • Feb. 29, 2024: 5.10-CIP version VLP/V v3.0.5-update3 for RZ/V2L
  • Jan. 31, 2024: 5.10-CIP version VLP/V v3.0.5 for RZ/V2L
  • Jul. 31, 2023: 5.10-CIP version VLP/V v3.0.4
  • Dec. 27, 2022: 5.10-CIP version VLP/V v3.0.2
  • Aug. 9, 2022: 5.10-CIP version VLP/V v3.0.0-update2

Target Devices

Support

Support Policy

Renesas provides the following support items for Graphics Library for Mali GPU and Video Codec Library without additional payment. For more details, please contact a Renesas salesperson.

 FormQ&A and issue analysis*1Maintained by Renesas
Renesas reference boardCustomer board
Customer developed/modified software-NoNo*2No
Customer added OSS-NoNoNo
Validation target OSS in VLPSource CodeYesNoNo
Renesas developed softwareSource CodeYesYesYes
BinaryYesYes*3Yes

Notes:

  1. Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
  2. We provide support for the board-dependent changes such as channel numbers and pin configurations.
  3. We provide Q&A support only for the functions which are defined and described in the user's manual.
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

First download the Verified Linux Package from the below link and read the release note included in it carefully. Please download additional files required for your purpose by referring to the release note.

*Notes:

  1. The download files marked "OSS" in the “Note” section are open source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check carefully by yourself the license for each software and license for technologies that are used by each OSS, and carefully confirm the package is applicable to your product.
  2. Graphics Library for Mali GPU and Video Codec Library can be used by agreeing to the software license agreement on the download page.

For RZ/V2L

DownloadDescriptionVersionNote
RZ/V Verified Linux Package v3.0.7 (RTK0EF0045Z0024AZJ-v3.0.7-update3.zip) (ZIP)This is the verified Linux package, and it includes the release notes. There is no distinction between evaluation and unrestricted versions of this product.V3.0.7-update3OSS
RZ MPU Graphics Library V3.1.2.3 for RZ/G2L and RZ/G2LC (RTK0EF0045Z14001ZJ-v3.1.2.3.zip) (ZIP | English, 日本語)Graphics libraries for the Mali GPU which RZ/V2L is equipped with.V3.1.2.3Proprietary
RZ MPU Video Codec Library V3.1.3.0 for RZ/G2L (RTK0EF0045Z16001ZJ-v3.1.3.0.zip) (ZIP | English, 日本語)Video codec libraries for the video codec which RZ/V2L is equipped with.V3.1.3.0Proprietary

For RZ/V2MA

DownloadDescriptionVersionNote
RZ/V Verified Linux Package v3.0.7 (RTK0EF0045Z0024AZJ-v3.0.7-update3.zip) (ZIP)This is the verified Linux package, and it includes the release notes. There is no distinction between evaluation and unrestricted versions of this product.V3.0.7-update3OSS
RZ/V2MA Video Codec Package Version 1.0 (ZIP)
RZ/V2MA Video Codec Integration Guide (Rev.1.00) (PDF)
Video codec libraries for the video codec which RZ/V2MA is equipped with.V1.0Proprietary
Boot Loader Package for RZ/V2MA (RTK0EF0045Z90001ZJ-v1.0.1_rzv_EN.zip) (ZIP | English, 日本語)This is the package for Boot Loader development.V1.0.1 

For RZ/V2M

DownloadDescriptionVersionNote
RZ/V Verified Linux Package v3.0.7 (RTK0EF0045Z0024AZJ-v3.0.7-update3.zip) (ZIP)This is the verified Linux package, and it includes the release notes. There is no distinction between evaluation and unrestricted versions of this product.V3.0.7-update3OSS
Boot Loader Package for RZ/V2M (RTK0EF0045Z89001ZJ-v1.0.1_rzv_EN.zip) (ZIP | English, 日本語)This is the package for Boot Loader development.V1.0.1 

Common File for all Products

DownloadDescriptionVersionNote
Open source packages (oss_pkg_rzv_v3.0.7.7z) (7Z)This file includes all source codes of OSSs except for Linux kernel. It is not mandatory to download this file. Please read the description in the release note and download this file as needed.V3.0.7OSS

Related Documents

DownloadDescriptionVersionNote
BSP Manual Set for RZ/G2L, RZ/Five, RZ/V2L, and RZ/V2N Group (RTK0EF0045Z9006AZJ-v4.0.1.zip) (ZIP)BSP Manual Set is a software user’s manual that describes the function and interface specifications of driver module. Please refer to it when controlling hardware in each product.V4.0.1 
RZ/V2M and RZ/V2MA Linux BSP Manual Set (ZIP)  
RZ/V2M Linux Software Manual (PDF | English, 日本語)Please refer to this manual when designing and developing applications and systems using RZ/V2M.  
RZ/V2MA Linux Software Manual (PDF | English, 日本語)Please refer to this manual when designing and developing applications and systems using RZ/V2MA.  
For RZ/V2L
RZ/G2L Group and RZ/V2L Group Linux Interface Specification GStreamer User's Manual: Software (PDF)
GStreamer User's Manual describes the functions and interface specifications of GStreamer plugins. Please refer to this document when evaluating GStreamer plugins related to RZ/V Verified Linux Package, RZ MPU Graphics Library and RZ MPU Video Codec Library.