System on Module (SoM) solutions are small form-factor, ready-to-use processor modules. SoMs enable customers to accelerate time-to-market for an embedded product and reduce overall project schedule.
This scalable human machine interface (HMI) Smart Mobility ARChitecture (SMARC) SoM solution provides an optimized power and timing tree for RZ/G2 MPUs which drive displays (HDMI and LVDS). It also supports two wireless protocols (Wi-Fi and Bluetooth®) and Gigabit Ethernet interface all on CIP Linux. This helps designers looking at a SoM avoid risk by using a proven solution.
System benefits
For ordering information, please visit the RelySys Tech RZ/G2 SMARC SoM Module page.
Renesas' SMARC 2.0 SoM is a Linux-based AI development platform using the RZ/G2 family of Microprocessors suitable for HMI, 3D animation or 4K UHD playback.
Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.
Renesas' SMARC 2.0 SoM is a Linux-based AI development platform using the RZ/G2 family of microprocessors suitable for human machine interface (HMI), 3-D animation or 4K UHD playback. It offers a turn-key solution for applications like surveillance solutions, object detection, face detection, image processing, computing, gateway etc.
Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.