Skip to main content
Renesas Electronics Corporation

Description

The SMARC 2.0 compliant module is based on the RZ/G2H, RZ/G2M and RZ/G2N processors from Renesas. The multi-core Arm® Cortex®-A57 and A53 based processors are for use in high-compute video analytics and image processing applications.

Features

  • SMARC 2.0 form factor (82mm x 80mm)
  • Running CIP Linux on Renesas RZG2/M/N/H
  • 2GB and 4GB LPDDR4 memory options
  • 32GB eMMC Flash
  • Capable of running edge video analytics
  • Multiple Arm® configurations for scalability
  • Programmable clock generator onboard
  • Robust power supply with hot plug/hot swap support
  • Real-time clock included
  • High-performance calculation capability
  • AI capability
  • Power VR 3D graphics acceleration engine and HEVC 4K codec
  • Temperature grade of -20 °C to 60 °C

Applications

Scalable HMI SMARC SoM with AI Block Diagram
Scalable HMI SMARC SoM with AI
Scalable SoM with multi-core processing, advanced graphics, and robust connectivity for smart HMI.
Type Title Date
Quick Start Guide PDF 1.03 MB
PCB Design Files
Log in to Download ZIP 4.05 MB
2 items

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.