メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

VersaClock® 3S Custom Part Configuration Utility

The VersaClock 3S programmable clock generators are designed for low power, consumer, and high performance PCI Express applications. The 5P35023 generates up to 5 output frequencies (3 Single-Ended and 2 Differential) out of a crystal or clock input. The 5P35021 generates up to 3 frequencies (1 Single-Ended and 2 Differential). The 5L35023 and 5L35021 devices are lower-power 1.8V versions of the 5Pxxxxx devices. Use the form below to configure your custom device.

Block Diagram (5P35023)

diagram

Timing Commander Configuration File Upload (optional)

Use this form to upload your Timing Commander configuration file for the 5P35021, 5P35023, 5L35021, or 5L35023. This will disable the configurator below. The datasheet addendum will be provided by Renesas after review.

Configuration File (.tcs) Uploader

Device Selection

Selects the device: 5P35021 features 1 Single-Ended and 2 Differential outputs. 5P35023 features 3 Single-Ended and 2 Differential outputs. デバイス
Selects the temperature / qualification grade of the device. Industrial/Automotive
パッケージ3x3 QFN4x4 QFN3x3 QFN4x4 QFN
Differential Outputs2222
Single-Ended Outputs1313
Core VDD (V)3.33.31.81.8
Supported Output Types
  • LVCMOS
  • LPHCSL
  • LVPECL
  • LVDS
  • LVCMOS
  • LPHCSL
  • LVPECL
  • LVDS
  • LVCMOS
  • LPHCSL
  • LVCMOS
  • LPHCSL

Global & Input Configuration

Selects the I2C address of the device. Up to 4 addresses are supported, enabling using more than one device on the same I2C bus. I2C address
Specifies the equivalent value of programmable internal load capacitors, adjustable in steps of 2 pF up to 8 pF. Crystal load capacitance
Selects the input clock options: Crystal resonator connected to X1 and X2 pins, Single-Ended clock input connected to X1, or Differential signal connected to CLKIN and CLKINB pins. Input clock configuration
Input frequency. Valid ranges are 1-to-125 MHz for Single-Ended and Differential clock inputs, 8-to-40 MHz if a Crystal Resonator is used. Input frequency
A single-ended copy of input frequency. Reference output

Output Configuration

SE1 outputSE2 outputSE3 outputDIFF1 outputDIFF2 output
Selects the default status of the output (on or off) at startup. This status can be modified in operation by I2C or GPIO (if applicable). Enable/Disable
Output frequency. Refer to datasheet for valid frequency ranges. Frequency
This option activates a 32.768 kHz clock on the selected output. 32.768 kHz output
Selects the output signal type and level. Output modeLVCMOSLVCMOSLVCMOS
VDD voltage of the corresponding output. VDDO
Enables/Disables Spread Spectrum modulation and selects the type and amplitude of modulation: Center- or Down-Spread, with an amplitude ranging from 0.25% to 2% modulation. Spread spectrum

OE Pins Configuration

Output enableOutput enableGlobal
power down
Proactive
power saving
Dynamic
freq. control
Reset output
Selects the OE1 pin function. OE1
Selects the OE2 pin function. OE2
Selects the OE3 pin function. OE3

プロジェクト情報

Comments/Special Requests

お客様は、このフォームを送信することにより、お客様が送信した上記の情報、データ、および文書の全部または一部を、ルネサス製品に関連するさらなる情報およびサービスをお客様に提供することを目的として、ルネサスがルネサスグループおよびディストリビューターなどのサードパーティと共有することに同意したものとみなされます。 お客様の情報をルネサスが共有することを承諾できない場合は、送信ボタンをクリックしないでください。 詳しくは弊社のプライバシーポリシーをご覧ください。