メインコンテンツに移動
High Efficiency 3A Synchronous Buck Converter

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG16
Lead Count (#): 16
Pkg. Dimensions (mm): 3.0 x 3.0 x 1.0
Pitch (mm): 0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

製品スペック

Pkg. Type VFQFPN
Lead Count (#) 16
Temp. Range (°C) -40 to 125°C
Carrier Type Reel
Input Voltage Range (V) 4.5 - 18
Length (mm) 3
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Operating Freq 1
Output Current Max (A) 3
Output Voltage Range (V) 0.9 - 5.5
Outputs (#) 1
Package Area (mm²) 9
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 3.0 x 3.0 x 1.0
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Thickness (mm) 1
Width (mm) 3
掲載 No

説明

The ZSPM4013B is a DC/DC synchronous switching regulator with fully integrated power switches, internal compensation, and full fault protection. The 1MHz switching frequency enables using small filter components, resulting in reduced board space and reduced bill-of-materials costs. The ZSPM4013B utilizes current mode feedback in normal regulation PWM mode. When the regulator is disabled (EN is low), the device draws less than 10