メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
PanelPort™ LinkXtend™ Full Protocol Repeater

パッケージ情報

Pkg. Type:CABGA
Pkg. Code:BKG81
Lead Count (#):81
Pkg. Dimensions (mm):8.0 x 8.0 x 1.2
Pitch (mm):0.65

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCABGA
Lead Count (#)81
Pb (Lead) FreeYes
Carrier TypeReel
Length (mm)8
MOQ2000
Moisture Sensitivity Level (MSL)3
Output TypeDP
Package Area (mm²)64
Pb Free Categorye1 SnAgCu
Pitch (mm)0.65
Pkg. Dimensions (mm)8.0 x 8.0 x 1.2
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.2
Width (mm)8

説明

The VLX1000 is DisplayPort-based solution that provides not only amplification and re-drive, but also signal cleaning and signal reconditioning in extended cable links for PC and mobile computers to remote monitors.