| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_2984 |
| Lead Count (#): | 128 |
| Pkg. Dimensions (mm): | 20 x 14 x 1.6 |
| Pitch (mm): | 0.5 |
| RoHS (UPD70F3768GF-GAT-AX) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | V850ES |
| Bit Size | 32 |
| Program Memory (KB) | 384 |
| Data Flash (KB) | 0 |
| RAM (KB) | 48 |
| Lead Count (#) | 128 |
| Supply Voltage (V) | 2.85 - 3.6 |
| Operating Freq (Max) (MHz) | 48 |
| I/O Ports | 96 |
| Timer | 16-bit x 13-ch |
| ADC | 10-bit x 12-ch |
| RTC | Yes |
| DMA | Yes |
| Ethernet | No |
| LVD or PVD | Yes |
| DAC | 8-bit x 2-ch |
| Temp. Range (°C) | -40 to +85 |
| Family Name | V850 |
| Lead Compliant | Yes |
| Length (mm) | 20 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 20 x 14 x 1.6 |
| Pkg. Type | LFQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
| USB | USB Host, USB Peripheral, USB Ports (ch) x 2, USB Endpoints x 6 |
| Width (mm) | 14 |
ROM/RAM,タイマ/カウンタ、シリアル・インタフェース,A/Dコンバータ,D/Aコンバータ,DMAコントローラ,USB機能コントローラ,USBホストコントローラなどの周辺機能を内蔵しています。