メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:POMM
Pkg. Code:pkg_7512
Lead Count (#):3
Pkg. Dimensions (mm):2 x 4 x 1.6
Pitch (mm):

環境及び輸出分類情報

RoHS (UPD120N33T1B-AZ)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePOMM
Lead CompliantNo
Lead Count (#)3
Length (mm)2
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)2 x 4 x 1.6
Tape & ReelNo
Thickness (mm)1.6
Width (mm)4

説明

Support is limited to customers who have already adopted these products.

DC voltage stabilization circuits used in the latter part of AC/DC converters and so on. There are few external components, and creating the desired voltage is easy. In addition, noise characteristics are superior in comparison to switching power supplies.