| CADモデル: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | PRSP0008DL-A |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5.2 x 4.4 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| CMRR (dB) | 70 |
| Channels (#) | 1 |
| Common Mode Input Voltage Range (V) | 1 - 16 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Bipolar Single Operational Amplifier Dual Power Supply, Ultra Low Power Consumption |
| IBIAS (nA) | 20 |
| IS (mA) | 0.011 |
| IS per Amp (mA) | 0.011 |
| Input Offset Voltage Vio (Max) (mV (±)) | 6 |
| Input Voltage (Max) (V) | 16 |
| Input Voltage (Min) (V) | 1 |
| Lead Count (#) | 8 |
| Length (mm) | 5.2 |
| MOQ | 1 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 6 |
| Operating Temperature Topr (Max) (°C) | 85 - 85 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 5.2 x 4.4 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 1 - 16 |
| Supply Current Icc/Idd (Max) (mA) | 0.1 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 1 |
| Vcc (V) | 1 - 16 |
μPC802および4250は、14μWという極めて低い消費電力を持つオペアンプ回路です。 これらのオペアンプは広い電源電圧範囲(±1V~±16V)を有し、設定電流値を用いてプログラム可能な入力バイアス電流など、様々な電気的特性を備えています。 これらのデバイスは、電池駆動の携帯型電子機器における高精度アナログ回路に最適です。