メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Operational Amplifiers

パッケージ情報

Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (UPC258C-A)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes

製品スペック

Bandwidth (MHz)2
Channels (#)2
FunctionBipolar Operational Amplifiers
Lead CompliantYes
MOQ1
Pb (Lead) FreeYes
Tape & ReelNo

説明

Support is limited to customers who have already adopted these products.