メインコンテンツに移動
Nch Single Power Mosfet 30V 6.5A 39Mohm 6Pin Tmm/Sc-95

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: TMM
Pkg. Code: pkg_7510
Lead Count (#): 6
Pkg. Dimensions (mm): 2.9 x 1.5 x 1.2
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#) 6
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 470
ID (A) 6.5
Lead Compliant Yes
Length (mm) 2
MOQ 3000
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 0.2
Pkg. Dimensions (mm) 2 x 3 x 1.2
Pkg. Type TMM
Qg typ (nC) 5.4
Qualification Level Industrial
RDS (ON) (Max) @2.5V or 1.8V (mohm) 54
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 39
Tape & Reel No
Thickness (mm) 1.2
VDSS (Max) (V) 30
VGSS (V) 12
Vgs (off) (Max) (V) 1.5
Width (mm) 3

説明

The UPA1901TE is a Nch Single Power Mosfet 30V 6.5A 39Mohm 6Pin Tmm/Sc-95.