メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
N-Channel Mos Field Effect Transistor For Switching

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1500
ID (A)-5
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2
Pkg. TypeTSSOP
Qg typ (nC)31
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)39
RDS (ON) (Max) @4.5V (mohm)63
Tape & ReelNo
VDSS (Max) (V)-30
VGSS (V)-20
Vgs (off) (Max) (V)-2.5

説明

The UPA1812GR is a N-Channel Mos Field Effect Transistor For Switching.