メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • PCI Express (x14) to PCI-X forward bridge
  • Superior performance, low latency
  • Non-transparent bridging support
  • 17x17mm BGA package

説明

The Tsi384 provides a high performance, small footprint bridge from x4 PCI Express interface to PCI-X at 133 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
TSI384-133ILObsoleteN/AOut of StockPBGA256#INoTray
TSI384-133ILVObsoleteN/AOut of StockPBGA256#IYesTray