| CAD Model: | View CAD Model |
| Pkg. Type: | PBGA |
| Pkg. Code: | AMG256 |
| Lead Count (#): | 256 |
| Pkg. Dimensions (mm): | 17.0 x 17.0 x 1.61 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | PBGA |
| Lead Count (#) | 256 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Length (mm) | 17 |
| MOQ | 90 |
| Moisture Sensitivity Level (MSL) | 3 |
| PCI Express (generation and ch) | 1.1 |
| PCIe Generation | Gen1 |
| PCIe Lanes (#) | 4 |
| Package Area (mm²) | 289 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 17.0 x 17.0 x 1.61 |
| Primary PCI Bus | PCIe x4 |
| Qty. per Carrier (#) | 90 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Secondary Bus | 32-bit PCI-X 133MHz, 64-bit PCI-X 133MHz |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.61 |
| Transparency Mode | Non-transparent, Transparent, Opaque |
| Width (mm) | 17 |
The Tsi384 provides a high performance, small footprint bridge from x4 PCI Express interface to PCI-X at 133 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.