| CADモデル: | View CAD Model |
| Pkg. Type: | TEPBGA |
| Pkg. Code: | BHG388 |
| Lead Count (#): | 388 |
| Pkg. Dimensions (mm): | 27.0 x 27.0 x 1.17 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TEPBGA |
| Lead Count (#) | 388 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Length (mm) | 27 |
| MOQ | 40 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 729 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 27.0 x 27.0 x 1.17 |
| Price (USD) | $114.1745 |
| Primary PCI Bus | 32-bit PCI-X 133MHz, 64-bit PCI-X 133MHz |
| Qty. per Carrier (#) | 40 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Secondary Bus | 8-bit HyperTransport 400MHz |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.17 |
| Width (mm) | 27 |
Provides protocol bridging between HyperTransport (600 MHz, 8-bit) to PCI-X operating up to 133 MHz.