| CADモデル: | View CAD Model |
| Pkg. Type: | TDFN-8 |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2 x 2 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Input Voltage Range (V) | 1 - 20 |
| Number of Controlled Supplies (#) | 2 |
| Parametric Category | High-Side FET Drivers |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2 x 2 |
| Pkg. Type | TDFN-8 |
| Temp. Range (°C) | -40 to +85°C |
| Vcc (V) | 5V |
The SLG55221 is a dual rail, high-voltage gate driver with an internal charge pump for single or dual N-Channel MOSFETs with VGS < 20V. Soft switching 1.0V to 20V power rail.