メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
High Voltage Gate Driver

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TDFN-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):2 x 2
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Input Voltage Range (V)0.7 - 1.5
MOQ3000
Number of Controlled Supplies (#)1
Parametric CategoryHigh-Side FET Drivers
Pitch (mm)0.5
Pkg. Dimensions (mm)2 x 2
Pkg. TypeTDFN-8
Qty. per Reel (#)3000
Temp. Range (°C)-40 to +85°C
Vcc (V)5V

説明

The SLG55031 is a low-voltage gate driver with an internal charge pump for a single N-Channel MOSFET. Soft switching 0.7V to 1.5V power rail.