| CADモデル: | View CAD Model |
| Pkg. Type: | SCDFN |
| Pkg. Code: | L4J |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.0 x 2.0 x 0.75 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RRP63175-NM0) | ダウンロード |
| Pb (Lead) Free | Yes |
| Pkg. Type | SCDFN |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Drivers (#) | 1 |
| Fall Time | 0.004 |
| IS (mA) | 5.9 |
| Input Signal Range | 0 - 3.3/5 |
| Input Supply Range (V) | 5.5 |
| Input Voltage (Max) (V) | 6 |
| Lead Count (#) | 6 |
| Length (mm) | 2 |
| MOQ | 1000 |
| Output Signal Range | 0 - 5.5 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Peak Output Current IPK (A) | 7.2 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 2.0 x 2.0 x 0.75 |
| Price (USD) | $0.6776 |
| Rise Time (μs) | 0.004 |
| Simulation Model Available | iSim |
| Thickness (mm) | 0.75 |
| Turn Off Delay (ns) | 5 |
| Turn On Delay (ns) | 5 |
| Width (mm) | 2 |
RRP63175は、EモードGaNおよびロジックレベルMOSFET用の高周波シングルローサイドドライバです。 このデバイスは、5V、7.2Aのソース、および5.3Aのシンクとして機能し、3.3Vおよび5VのロジックレベルのPWM入力信号をサポートします。
伝搬遅延はわずか5ns(typ)で、RRP63175は高周波スイッチングアプリケーションに最適です。 最大30MHzの周波数で動作可能です。