| CADモデル: | View CAD Model |
| Pkg. Type: | FCQFN |
| Pkg. Code: | FQ0028AA |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 3.0 x 4.0 x 0.75 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (RRG53321-A20) | 英語日本語 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | FCQFN |
| Lead Count (#) | 28 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 4000 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Application System | Client |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C, I3C |
| Function | DDR5 Client PMIC |
| GPIOs (#) | 0 |
| Input Voltage (Max) (V) | 5 |
| Input Voltage (Min) (V) | 4.25 |
| Input Voltage Range (V) | 4.25 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 2 |
| LDOs | 2 |
| Lead Compliant | No |
| Length (mm) | 3 |
| MOQ | 4000 |
| Output Current Max (A) | 4 |
| Outputs (#) | 3 |
| Parametric Category | System PMIC |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 3.0 x 4.0 x 0.75 |
| Processor Supplier | Renesas |
| Product Type | Power Management IC |
| Qualification Level | Standard |
| Reel Size (in) | 13 |
| Step-up DC/DC converter Channels (#) | 0 |
| Supply Voltage (V) | 4.25 - 5.5 |
| Switching Frequency (MHz) | 12.5 - 12.5 |
| Switching Regulators | 3 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.75 |
| Total step-down DC/DC converter channels (#) | 2 |
| USB-Power Management | No |
| Width (mm) | 4 |
RRG5332x-A20は、第2世代DDR5 PMICとして、DDR5クライアントDIMMモジュール向けに設計された、高集積・高効率のPMICです。降圧スイッチングレギュレータ x 3とLDOレギュレータ x 2を内蔵し、プログラム可能で高精度な出力電圧を提供します。 JEDEC DDR5 PMIC5120仕様に完全準拠しています。 PMICは、システムボードから供給される単一の入力電源(VIN_Bulk)で動作し、内蔵のスイッチングレギュレータおよびLDOレギュレータに電力を供給します。
RRG5332x-A20は、PMIC自身およびDDR5クライアントDIMMモジュールを構成する部品を保護するため、多数の高度な保護機能を備えています。 PMICは、不正な攻撃から保護するセキュアモードを備えるとともに、低電圧I/O動作に対応した最大12.5MHz動作の高機能I3Cバスを搭載しています。 さらに、ノートPCシステムのバッテリ駆動時間を延ばす独自の低消費電力モードを備えています。
RRG5332x-A20は、はんだ接合部の信頼性と放熱性能を高めたFCQFN(3 × 4mm)パッケージで提供されます。