メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
RDIMM/MRDIMM向けDDR5サーバPMIC5030

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:FCCSP
Pkg. Code:FC0113AB
Lead Count (#):113
Pkg. Dimensions (mm):9.0 x 5.55 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeFCCSP
Lead Count (#)113
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)364
Pb (Lead) FreeYes
Pb Free Categorye6 SnBi
Temp. Range (°C)0 to 70°C
Application SystemServer
Battery InterfaceNo
Bus Voltage (Max) (V)15
Comm. InterfaceI2C, I3C
FunctionDDR5 Server PMIC
GPIOs (#)0
Input Voltage (Max) (V)3.6
Input Voltage (Min) (V)3
Input Voltage Range (V)3 - 3.6
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)2
LDOs3
Lead CompliantNo
Length (mm)9
MOQ490
Output Current Max (A)5
Outputs (#)4
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. Dimensions (mm)9.0 x 5.55 x 0.9
Processor SupplierRenesas
Product TypePower Management IC
Qualification LevelStandard
Step-up DC/DC converter Channels (#)0
Supply Voltage (V)4.25 - 15
Switching Frequency (MHz)12.5 - 12.5
Switching Regulators4
Tape & ReelNo
Thickness (mm)0.9
Total step-down DC/DC converter channels (#)2
USB-Power ManagementNo
Width (mm)5.55

説明

RRG5322x-A20は、DDR5サーバDIMMモジュール向けに設計された、高集積・高効率のPMICです。降圧スイッチングレギュレータ x 6とLDOレギュレータ x 3またはx 4を内蔵し、プログラム可能で高精度な出力電圧を提供します。 JEDEC DDR5 PMIC5030仕様に完全準拠しています。 PMICは、システムボードから供給される入力電源 x 2(VIN_MgmtおよびVIN_Bulk)で動作し、内蔵のスイッチングレギュレータおよびLDOレギュレータに電力を供給します。

RRG5322x-A20は、PMIC自身およびDDR5サーバDIMMモジュールを構成する部品を保護するため、多数の高度な保護機能を備えています。 PMICは、不正な攻撃から保護するセキュアモードを備えるとともに、低電圧I/O動作に対応した最大12.5MHz動作の高機能I3Cバスを搭載しています。

RRG5322x-A20は、はんだ接合部の信頼性と放熱性能を高めた113ピンFCCSP(5.55 × 9.0mm)パッケージで提供されます。