| CADモデル: | View CAD Model |
| Pkg. Type: | FCCSP |
| Pkg. Code: | BV0264AA |
| Lead Count (#): | 264 |
| Pkg. Dimensions (mm): | 8.7 x 14.4 x 0.9 |
| Pitch (mm): | 0.6 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | FCCSP |
| Lead Count (#) | 264 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 3000 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e8 SnAgCu |
| Temp. Range (°C) | 0 to 70°C |
| Application System | Server |
| Function | DDR5 Gen 2 MRDIMM MRCD |
| Length (mm) | 8.7 |
| MOQ | 3000 |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 8.7 x 14.4 x 0.9 |
| Product Type | Registering Clock Driver |
| Reel Size (in) | 13 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 14.4 |
RRG5012x-A00は、DDR5 MRDIMMで使用される第2世代マルチプレクシングレジスタクロックドライバ(MRCD)です。 主な機能は、ホストコントローラとDRAM間のコマンド/アドレス(CA)バス、チップセレクト、およびクロック信号をバッファリングすることです。 また、データバッファを制御するBCOMバスも生成します。 RRG5012x-A00は2つの独立したチャネルを備えており、クロックなど一部のロジックは共通ですが、それ以外は互いに独立して動作します。 各チャネルのホストインタフェースは、7ビットCAバス、パリティ/CRC、チップセレクト入力 x 2を備え、シングルデータレート(SDR)またはダブルデータレート(DDR)動作、およびDRAM周波数の1倍または2倍の動作に対応します。
Mux ModeとRank Modeの両方をサポートしています。 Mux Modeでは、2つの多重化された擬似チャネルそれぞれで最大2ランクをサポートし、同一方向への同時動作を可能にします。 RRG5012x-A00は、擬似チャネルをデマルチプレクスし、それぞれを個別のDRAM出力インタフェースへ出力します。 Rank Modeでは擬似チャネルは使用せず、4ランクLRDIMMとして動作します。
各DRAMインタフェースは、チップセレクトを備えた14ビットのシングルデータレート(SDR)CAバス出力です。 RRG5012X-A00は、データバッファ制御用に、CAバスのコマンドを各チャネルのBCOMバス向けにトランスコードします。 RRG5012x-A00は共通のクロック入力とPLLを備えていますが、DRAMチャネル向けに8組の独立したクロックペアを生成します。