メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Buck-boost charger for 2-, 3-, or 4-cell Li-ion batteries
  • Input voltage range: 3.9V to 23.4V (no dead zone)
  • Battery output voltage: 2.4V to 18.304V
  • Autonomous charging option (with BFET configuration only)
  • Passthrough mode in the forward direction
  • Switching frequency up to 1MHz
  • Adapter current and battery current monitoring (AMON/BMON)
  • ALERT# open-drain output
  • Trickle charging support for depleted batteries
  • Reverse buck, boost, and buck-boost operation from the battery
  • Battery ship mode option
  • SMBus and auto-increment I2C compatibility
  • 4mm × 4mm 32-lead TQFN package

説明

The RRB96838 is a buck-boost battery charger supporting input voltages up to 23.4V and battery voltages up to 18.3V. It can operate in direct battery charging mode without a battery FET or in narrow-voltage DC (NVDC) charging mode with a battery FET. Featuring advanced Renesas R3™ technology, it ensures highly efficient light-load operation and fast transient response.

For direct battery charging, the RRB96838 supports 2- to 4-cell batteries, making it ideal for applications such as power tools, portable vacuums, drones, robots, and power banks. As an NVDC charger, it regulates system output to a narrow voltage range, ensuring stable system bus voltage. In NVDC operation, system power can be sourced from the adapter, battery, or a combination of both.

The RRB96838 is compatible with a wide range of DC power sources, including USB Type-C® and USB Power Delivery (PD) adapters, and safely charges battery packs with up to four serially connected Li-ion cells. It also supports reverse buck, boost, and buck-boost operation, enabling power transfer from the battery to the input port. Additionally, the RRB96838 features SMBus and I2C serial communication, allowing programming of critical parameters for a fully customized solution.

パラメータ

属性値
Topology [Rail 1]Buck-Boost
Input Voltage (Min) (V)3.2
Input Voltage (Max) (V)23.4
Input Current Limit Accuracy (% (±))2
Battery Charge Voltage2-4 cell battery
Charging Voltage Accuracy (Max) (±%)0.5
Battery Charge Voltage Adjustment8mV steps
Charge Current Limit Accuracy±2.5 (6A)
Trickle Charge Current Range64mA, 128mA, 256mA, or 512mA
Switching Frequency Range (Typical) (kHz)635 - 1000

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN4.0 x 4.0 x 0.70320.4

製品比較

画像
3D illustration featuring top and bottom views of TQFN chip package with 32 lead count.
RRB96838RAA489108
Input Voltage (Min) (V)3.23.9
Input Voltage (Max) (V)23.430
Input Current Limit Accuracy (% (±))22
Battery Charge Voltage2-4 cell battery2-4 cell battery
Charging Voltage Accuracy (Max) (±%)0.50.5
Battery Charge Voltage Adjustment8mV steps8mV steps
Charge Current Limit Accuracy±2.5 (6A)±2.5 (6A)
Trickle Charge Current Range64mA, 128mA, 256mA, or 512mA64mA, 128mA, 256mA, or 512mA

アプリケーション・ブロック図

Power supply system block diagram featuring high-performance GaN FET and MOSFET devices and isolated supplies.
ベッドサイドモニタ用電源装置
信頼性の高い電源は、ベッドサイドモニタリングシステム向けバッテリバックアップ及び絶縁電源を備えた設計です。

その他アプリケーション

  • Power tools
  • Portable vacuums
  • Drones
  • Power banks

適用されたフィルター