| CADモデル: | View CAD Model |
| Pkg. Type: | TO-247A |
| Pkg. Code: | pkg_8818 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-247A |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Application | Fast Recovery Diode |
| Elements S: Single D: Double | S |
| IF (A) | 50 |
| IFSM (A) | 140 |
| IR at VR (μA) | 25 |
| Lead Compliant | No |
| MOQ | 1 |
| Qualification Level | Industrial |
| Tape & Reel | No |
| Tj (°C) | 150 |
| VF (Max) | 2 |
| VRM (V) | 600 |
| trr (Typical) (nS) | 100 |
The RJU60C6SDPQ-A0 is a single diode fast recovery diode with a forward current of 25A, forward voltage of 1.4V to 2V, reverse current of 25µA, a repetitive peak reverse voltage of 600V, and a 100ns recovery time.