メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Fast reverse recovery time: trr = 100ns typ. (at IF = 30A, di/dt = −100A/μs)
  • Low forward voltage: VF = 1.4V typ. (at IF = 50A)
  • Low reverse current: IR = 25μA max. (at VR = 600V)

説明

The RJU60C6SDPQ-A0 is a single diode fast recovery diode with a forward current of 25A, forward voltage of 1.4V to 2V, reverse current of 25µA, a repetitive peak reverse voltage of 600V, and a 100ns recovery time.

適用されたフィルター